??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-1450A - YX
Bill of material
WX-YX-1450A-100
MODEL
model
WX-YX-1450A
TT
Wall thickness
1.650
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
14X50
WEIGHT
0.436 kg/m
CSA
Cross-sectional area
160.842 mm^2
LX
Cross section of inertia
0.214 10^4
LY
Cross section of inertia
3.036 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF