??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-20150A - Special custom aluminum
Bill of material
WX-YX-20150A-100
MODEL
model
WX-YX-20150A
TT
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
20X150
WEIGHT
5.950 kg/m
CSA
Cross-sectional area
2187.301 mm^2
LX
Cross section of inertia
7.741 10^4
LY
Cross section of inertia
414.903 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF