??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-20150B - YX
Bill of material
WX-YX-20150B-100
MODEL
model
WX-YX-20150B
TT
Wall thickness
2.000
L
mm
값 입력 L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
20X150
WEIGHT
3.394 kg/m
CSA
Cross-sectional area
1257.100 mm^2
LX
Cross section of inertia
10.125 10^4
LY
Cross section of inertia
75.680 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF