??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-2748A - Special custom aluminum
Bill of material
WX-YX-2748A-100
MODEL
model
WX-YX-2748A
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
27X48
WEIGHT
0.678 kg/m
CSA
Cross-sectional area
250.330 mm^2
LX
Cross section of inertia
1.383 10^4
LY
Cross section of inertia
3.257 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF