??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-2848A - YX
Bill of material
WX-YX-2848A-100
MODEL
model
WX-YX-2848A
TT
Wall thickness
1.950
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
28X48
WEIGHT
0.752 kg/m
CSA
Cross-sectional area
277.369 mm^2
LX
Cross section of inertia
1.603 10^4
LY
Cross section of inertia
3.996 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF