??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-3-629A - Aluminum fiber installation
Bill of material
WX-YX-3-629A-100
MODEL
model
WX-YX-3-629A
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
6X29
WEIGHT
0.215 kg/m
CSA
Cross-sectional area
79.200 mm^2
LX
Cross section of inertia
0.029 10^4
LY
Cross section of inertia
0.697 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF