??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-3045A - Special custom aluminum
Bill of material
WX-YX-3045A-100
MODEL
model
WX-YX-3045A
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X45
WEIGHT
1.020 kg/m
CSA
Cross-sectional area
375.180 mm^2
LX
Cross section of inertia
15.283 10^4
LY
Cross section of inertia
20.170 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF