??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-32100A - Special custom aluminum
Bill of material
WX-YX-32100A-100
MODEL
model
WX-YX-32100A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
32X100
WEIGHT
3.344 kg/m
CSA
Cross-sectional area
1238.690 mm^2
LX
Cross section of inertia
16.883 10^4
LY
Cross section of inertia
78.170 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF