??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-4648A - YX
Bill of material
WX-YX-4648A-100
MODEL
model
WX-YX-4648A
TT
Wall thickness
8.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
46X48
WEIGHT
3.170 kg/m
CSA
Cross-sectional area
1171.000 mm^2
LX
Cross section of inertia
14.982 10^4
LY
Cross section of inertia
30.985 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF