??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-50249A - Special custom aluminum
Bill of material
WX-YX-50249A-100
MODEL
model
WX-YX-50249A
TT
Wall thickness
2.100
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X249
WEIGHT
7.155 kg/m
CSA
Cross-sectional area
2649.823 mm^2
LX
Cross section of inertia
25.250 10^4
LY
Cross section of inertia
135.690 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF