??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-5162A - Special custom aluminum
Bill of material
WX-YX-5162A-100
MODEL
model
WX-YX-5162A
TT
Wall thickness
16.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
51X62
WEIGHT
3.814 kg/m
CSA
Cross-sectional area
1402.110 mm^2
LX
Cross section of inertia
49.829 10^4
LY
Cross section of inertia
14.624 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF