??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-5696A - YX
Bill of material
WX-YX-5696A-100
MODEL
model
WX-YX-5696A
TT
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
56X96
WEIGHT
6.734 kg/m
CSA
Cross-sectional area
2475.609 mm^2
LX
Cross section of inertia
65.596 10^4
LY
Cross section of inertia
201.293 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF