??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-6-1218A - YX
Bill of material
WX-YX-6-1218A-100
MODEL
model
WX-YX-6-1218A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
12X18
WEIGHT
0.300 kg/m
CSA
Cross-sectional area
126.600 mm^2
LX
Cross section of inertia
0.186 10^4
LY
Cross section of inertia
0.501 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF