??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-8-20120A - Special custom aluminum
Bill of material
WX-YX-8-20120A-100
MODEL
model
WX-YX-8-20120A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
20X120
WEIGHT
2.605 kg/m
CSA
Cross-sectional area
957.826 mm^2
LX
Cross section of inertia
4.977 10^4
LY
Cross section of inertia
124.455 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF