??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-8-52140A - Special custom aluminum
Bill of material
WX-YX-8-52140A-100
MODEL
model
WX-YX-8-52140A
TT
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
52X140
WEIGHT
7.580 kg/m
CSA
Cross-sectional area
2756.950 mm^2
LX
Cross section of inertia
542.152 10^4
LY
Cross section of inertia
73.796 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF