??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-9-1622A - Aluminum fiber installation
Bill of material
WX-YX-9-1622A-100
MODEL
model
WX-YX-9-1622A
TT
Wall thickness
4.000
L
mm
값 입력 L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
12X22
WEIGHT
0.135 kg/m
CSA
Cross-sectional area
199.800 mm^2
LX
Cross section of inertia
0.527 10^4
LY
Cross section of inertia
1.196 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF