??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-100160B - ZZX
Bill of material
WX-ZZX-100160B-100
MODEL
model
WX-ZZX-100160B
TT
Wall thickness
2.900
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100X160
WEIGHT
7.575 kg/m
CSA
Cross-sectional area
2774.680 mm^2
LX
Cross section of inertia
294.650 10^4
LY
Cross section of inertia
808.627 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF