??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-1245A - ZZX
Bill of material
WX-ZZX-1245A-100
MODEL
model
WX-ZZX-1245A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
12X45
WEIGHT
1.200 kg/m
CSA
Cross-sectional area
422.536 mm^2
LX
Cross section of inertia
0.000 10^4
LY
Cross section of inertia
0.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF