??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-133141X - DGMCX
Bill of material
WX-ZZX-133141X-100
MODEL
model
WX-ZZX-133141X
TT
Wall thickness
7.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
133X141
WEIGHT
13.598 kg/m
CSA
Cross-sectional area
5032.981 mm^2
LX
Cross section of inertia
866.956 10^4
LY
Cross section of inertia
705.337 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF