??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-15100A - ZZX
Bill of material
WX-ZZX-15100A-100
MODEL
model
WX-ZZX-15100A
TT
Wall thickness
2.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
15X100
WEIGHT
1.974 kg/m
CSA
Cross-sectional area
725.900 mm^2
LX
Cross section of inertia
58.441 10^4
LY
Cross section of inertia
1.825 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF