??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-2095A - ZZX
Bill of material
WX-ZZX-2095A-100
MODEL
model
WX-ZZX-2095A
TT
Wall thickness
1.200
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
20X95
WEIGHT
0.930 kg/m
CSA
Cross-sectional area
343.000 mm^2
LX
Cross section of inertia
2.057 10^4
LY
Cross section of inertia
28.960 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF