??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-23130B - ZZX
Bill of material
WX-ZZX-23130B-100
MODEL
model
WX-ZZX-23130B
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
23X130
WEIGHT
1.600 kg/m
CSA
Cross-sectional area
588.390 mm^2
LX
Cross section of inertia
100.945 10^4
LY
Cross section of inertia
4.796 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF