??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-2380A - Assembly line edge aluminium
Bill of material
WX-ZZX-2380A-100
MODEL
model
WX-ZZX-2380A
TT
Wall thickness
1.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
23X80
WEIGHT
0.945 kg/m
CSA
Cross-sectional area
347.520 mm^2
LX
Cross section of inertia
20.584 10^4
LY
Cross section of inertia
2.473 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF