??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-2380B - ZZX
Bill of material
WX-ZZX-2380B-100
MODEL
model
WX-ZZX-2380B
TT
Wall thickness
1.300
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
23X80
WEIGHT
1.113 kg/m
CSA
Cross-sectional area
409.300 mm^2
LX
Cross section of inertia
24.260 10^4
LY
Cross section of inertia
2.872 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF