??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-24110A - Assembly aluminium
Bill of material
WX-ZZX-24110A-100
MODEL
model
WX-ZZX-24110A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
24X110
WEIGHT
1.510 kg/m
CSA
Cross-sectional area
560.000 mm^2
LX
Cross section of inertia
5.338 10^4
LY
Cross section of inertia
63.640 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF