??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-2868A - Assembly aluminium
Bill of material
WX-ZZX-2868A-100
MODEL
model
WX-ZZX-2868A
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
28X68
WEIGHT
2.400 kg/m
CSA
Cross-sectional area
0.000 mm^2
LX
Cross section of inertia
0.000 10^4
LY
Cross section of inertia
0.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF