??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-3048A - Assembly aluminium
Bill of material
WX-ZZX-3048A-100
MODEL
model
WX-ZZX-3048A
TT
Wall thickness
10.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X48
WEIGHT
2.550 kg/m
CSA
Cross-sectional area
937.520 mm^2
LX
Cross section of inertia
5.969 10^4
LY
Cross section of inertia
16.762 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF