??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-33130A - ZZX
Bill of material
WX-ZZX-33130A-100
MODEL
model
WX-ZZX-33130A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
33X130
WEIGHT
3.338 kg/m
CSA
Cross-sectional area
856.840 mm^2
LX
Cross section of inertia
147.770 10^4
LY
Cross section of inertia
14.040 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF