??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-35130B - ZZX
Bill of material
WX-ZZX-35130B-100
MODEL
model
WX-ZZX-35130B
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
35X130
WEIGHT
2.810 kg/m
CSA
Cross-sectional area
1033.360 mm^2
LX
Cross section of inertia
178.540 10^4
LY
Cross section of inertia
16.280 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF