??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-40210A - ZZX
Bill of material
WX-ZZX-40210A-100
MODEL
model
WX-ZZX-40210A
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X210
WEIGHT
3.900 kg/m
CSA
Cross-sectional area
1428.750 mm^2
LX
Cross section of inertia
560.150 10^4
LY
Cross section of inertia
31.620 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF