??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-40210B - ZZX
Bill of material
WX-ZZX-40210B-100
MODEL
model
WX-ZZX-40210B
TT
Wall thickness
2.200
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X210
WEIGHT
4.684 kg/m
CSA
Cross-sectional area
1722.510 mm^2
LX
Cross section of inertia
685.830 10^4
LY
Cross section of inertia
36.080 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF