??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-41320A - Assembly aluminium
Bill of material
WX-ZZX-41320A-100
MODEL
model
WX-ZZX-41320A
TT
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
41*320
WEIGHT
21.630 kg/m
CSA
Cross-sectional area
7992.500 mm^2
LX
Cross section of inertia
0.000 10^4
LY
Cross section of inertia
0.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF