??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-4582A - Assembly aluminium
Bill of material
WX-ZZX-4582A-100
MODEL
model
WX-ZZX-4582A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X82
WEIGHT
2.194 kg/m
CSA
Cross-sectional area
806.830 mm^2
LX
Cross section of inertia
70.517 10^4
LY
Cross section of inertia
22.109 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF