??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-48115B - ZZX
Bill of material
WX-ZZX-48115B-100
MODEL
model
WX-ZZX-48115B
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
48X115
WEIGHT
2.954 kg/m
CSA
Cross-sectional area
1094.070 mm^2
LX
Cross section of inertia
19.862 10^4
LY
Cross section of inertia
189.550 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF