??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-50150A - ZZX
Bill of material
WX-ZZX-50150A-100
MODEL
model
WX-ZZX-50150A
TT
Wall thickness
3.800
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X150
WEIGHT
5.540 kg/m
CSA
Cross-sectional area
2037.960 mm^2
LX
Cross section of inertia
172.765 10^4
LY
Cross section of inertia
287.946 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF