??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-5080A - Assembly aluminium
Bill of material
WX-ZZX-5080A-100
MODEL
model
WX-ZZX-5080A
TT
Wall thickness
2.100
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X80
WEIGHT
1.692 kg/m
CSA
Cross-sectional area
622.380 mm^2
LX
Cross section of inertia
46.610 10^4
LY
Cross section of inertia
11.678 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF