??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-56100A - ZZX
Bill of material
WX-ZZX-56100A-100
MODEL
model
WX-ZZX-56100A
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
56X100
WEIGHT
3.296 kg/m
CSA
Cross-sectional area
1221.520 mm^2
LX
Cross section of inertia
16.112 10^4
LY
Cross section of inertia
50.262 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF