??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-6630B - DY
Bill of material
WX-DY-6-R6630A-100
MODEL
model
WX-DY-6-R6630A
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X60
WEIGHT
2.120 kg/m
CSA
Cross-sectional area
751.699 mm^2
LX
Cross section of inertia
24.916 10^4
LY
Cross section of inertia
24.916 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF