??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-90120A - ZZX
Bill of material
WX-ZZX-167234A-100
MODEL
model
WX-ZZX-167234A
TT
Wall thickness
8.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
167X234
WEIGHT
16.720 kg/m
CSA
Cross-sectional area
6176.730 mm^2
LX
Cross section of inertia
0.000 10^4
LY
Cross section of inertia
0.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF