??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-92130A - DGMCX
Bill of material
WX-ZZX-92130A-100
MODEL
model
WX-ZZX-92130A
TT
Wall thickness
8.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
92X130
WEIGHT
6.600 kg/m
CSA
Cross-sectional area
2436.933 mm^2
LX
Cross section of inertia
0.000 10^4
LY
Cross section of inertia
0.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF