카탈로그: MACHINE ENGINEERING CORPORATION
생성됨: 08.09.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6072AR-LD-0.2-60-0.8
MACHINE ENGINEERING CORPORATION
PPU (Cam type)
Economy Type
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{machine_engineering/ppu_cam_type/economy_type/x6072ar_asmtab.prj},{NB=X6072AR-LD-0.2-60-0.8(MCR1-12200)},{IDNR=},{TYPE=Cam for supply},{V=Three-Phase 200VAC},{F=60Hz},{CT=0.8},{MC=MCR1-12},{SS=2},{MCC=0},{AC=0},{CTX='0.8','1.0','1.2','1.6','1.9','2.3','3.2'},{X=18},{VERS=2},{PPATH=x6072_asmtpl.prj},{INFO=Dimensions and shapes of the motor may be different from the actual product. Please refer to the motor catalog for more details.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
X6072AR
Bill of material
X6072AR-LD-0.2-60-0.8
CNSORDERNO
Order number
X6072AR-LD-0.2-60-0.8
X6072AR-LD-0.2-60-0.8
TYPE
Type
Cam for supply
Cam for supply
V
Voltage
Three-Phase 200VAC
Three-Phase 200VAC
F
Frequency
60Hz
60Hz
CT
Cycle time
0.8
1.0
1.2
1.6
1.9
2.3
3.2
0.8
1.0
1.2
1.6
1.9
2.3
3.2
sec
MC
Meca Controller
MCR1-12
MCR2-12
MCR3-12
MCR4-12
MCR5-12
MCR6-12
MCR1-12
MCR2-12
MCR3-12
MCR4-12
MCR5-12
MCR6-12
SS
Sensor Stay
MSS2-1
MSS3-1
MSS4-1
MSS5-1
MSS6-1
MSS2-1
MSS3-1
MSS4-1
MSS5-1
MSS6-1
MCC
Meca Controller Cover
None
Set
None
Set
AC
Arm cover
None
Set
None
Set
INFO
Information
Dimensions and shapes of the motor may be different from the actual product. Please refer to the motor catalog for more details.