??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK51 - Light pull tab ??¡§¡§ Quick mount type
Bill of material
XAK51-L35
CODE
Code
XAK51
TYPE
Types of
Quick installation
MAT
Material
PA
COLOR
colour
black
L
35 mm
L1
22 mm
L2
29.9 mm
H
28 mm
H1
11.5 mm
B
12.5 mm
B1
7.95 mm
BB
b
30 mm
AA
a
8 mm
TS
TS door thickness
1.3~2
WEI
Reference weight (kg/pcs)
0.01
LINK
website link
URL