??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 15
HELP_VARIABLE
Company
MAMMUT
Description
XC40 - XC40 X-quiet
Bill of material
XC40.080.R060-9Link+XC400.080.12
TYPE
Type
XC40
HI
Inner height
40 mm
HA
Outer height
50 mm
BI
Inner width
mm
BA
Outer width
mm
BR
Bending radius
mm
PITCH
Pitch
28 mm
MUFW
Max unsupported fill weight
10.0 kg/m
MUL
Max unsupported length
2.0 m
LENGTH
Length
252 mm
SN
LS
LS : Effective itinerary
14.00 mm
POS
H
Installation height
170 mm
D
Overlength
113 mm
K
π*R+*Safety*
245 mm
WEIGHT
Weight
kg/m
MBN
Mounting bracket No.