slovenčina
English
XDT 100 ELBX
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-EL
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xd/xd_el/xdt_el_asmtab.prj},{NB=XDT 100 ELBX},{ORDERNO=XDT 100 ELBX},{WDAB=100x30},{LC=70},{H=128},{TP=102x83},{HS=80x60},{HD=9},{SR=108},{WB=Roller bearing},{VER=2},{BODY=XDT 100 40},{SHAFT=XD 100 40},{WHEEL=100 ELBX 10},{BD=10.000},{PD=55.000},{PPATH=xd_el_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Rollenbau
Description
XDT/XST/XSST-ELBX - Swivel castor with total lock
Bill of material
XDT 100 ELBX
ORDERNO
Article-number
XDT 100 ELBX
XDT 100 ELBX
WDAB
Wheel-Ø A x width B
100x30
100x30
mm
LC
Load capacity
70
70
kg
H
Overall height H
128
128
mm
TP
Dimension of top plate
102x83
102x83
mm
HS
Hole spacing
80x60
80x60
mm
HD
Hole-Ø
9
9
mm
SR
Swivel radius
108
108
mm
WB
Wheel bearing
Roller bearing