??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
XLA-X152 - Aluminum High Vacuum Angle Valve/Normally Closed/Bellows Seal
Nomenclature
XLA-100-X152
SIZE
Flange size
mm
TYPE
Flange type
DIRECTION
Indicator/Pilot port direction
TEMPERATURE
Temperature specifications/Heater
AUTOSW
Auto switch type
LEAD
Lead wire length for Switch
NUMBER
Number of auto switches/Mouting position
SURFACE
Body surface treatment
SEAL
Seal materials
CHANGED
Part with changed seal material and leakage