XLAV-40F-2-1G
SMC
bp3_vacuum_equipment
High Vacuum Valve
XLA/XLC/XLF/XLG Aluminum High Vacuum Angle Valve
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xla_xlc_xlf_xlg/xlav_asmtab.prj},{NB=XLAV-40F-2-1G},{SIZE=40},{TYPE=},{DIRECTION=F},{AUTOSW=},{LEN=},{N=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{SURFACE=},{SEAL=},{CHANGE=},{CE=},{SWAM=7.700},{SWBM=22.800},{SWAA=3.800},{SWBA=18.900},{PPATH=xlav/assembly/xlav_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
XLAV-2 - Aluminum High Vacuum Angle Valve/with Solenoid Valve/Single Single Acting(Normally Closed)/Bellows Seal
Bill of material
XLAV-40F-2-1G
SIZE
Flange size
40
40
TYPE
Flange type
(-) KF(NW)
(-) KF(NW)
DIRECTION
Indicator/Pilot port direction
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
AUTOSW
Auto switch type
(-) Without auto switch (Without magnet)
M9// Without auto switch (With magnet)
M9N
M9P
M9B
M9B
A93
(-) Without auto switch (Without magnet)
M9// Without auto switch (With magnet)
M9N
M9P
M9B
M9B
A93
LEN
Lead wire length for switch
N/A
N/A
N
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
VOLTAGE
Rated voltage
(1) 100 VAC, 50/60 Hz
(2) 200 VAC, 50/60 Hz
(3) 110 VAC, 50/60 Hz
(4) 220 VAC, 50/60 Hz
(5) 24VDC
(6) 12VDC
(1) 100 VAC, 50/60 Hz
(2) 200 VAC, 50/60 Hz
(3) 110 VAC, 50/60 Hz
(4) 220 VAC, 50/60 Hz
(5) 24VDC
(6) 12VDC
ENTRY
Electrical entry
(G) Grommet (Lead wire length 300 mm)
(H) Grommet (Lead wire length 600 mm)
(L) L type plug connector
(M) M type plug connector
(G) Grommet (Lead wire length 300 mm)
(H) Grommet (Lead wire length 600 mm)
(L) L type plug connector
(M) M type plug connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
SURFACE
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
SEAL
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
CHANGE
Part number indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-11 (FKM)
CE
CE-compliant
N/A
N/A