??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
SATA
Description
XM100 - Iron Core motor Serirs
Bill of material
XM100-S918-OR-10-05-022-S
CNSORDERNO
ML
Model
XM100
MM
motor model
022
STROKE
stroke
mm
NOSM
Number of sensor models
Three in a two-wire system
ED
encoder
OR
RT
resolution
10 um
LL
Line length
3 m