??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
SATA
Description
XM202 - Iron Core motor Serirs
Bill of material
XM202-S996-OR-10-05-550-S
CNSORDERNO
ML
Model
XM202
MM
motor model
550
STROKE
stroke
mm
NOSM
Number of sensor models
Three in a two-wire system
ED
encoder
OR
RT
resolution
10 um
LL
Line length
3 m