??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
XMB## - Solenoid coil 22 mm Ø10, type XMB
Bill of material
XMB4
T
Voltage
CI
Class of insulation
F
TT
Tollerance on voltage
±10%
GP
IP Rating with connector fitted
IP65
CE
Electrical connection
DIN43650 B industrial
W
Weight
54 [g]