??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
XME## - Solenoid coil 30 mm Ø10, type XME
Bill of material
XME5
T
Voltage
CI
Class of insulation
H
TT
Tollerance on voltage
±10%
GP
IP Rating with connector fitted
IP65
CE
Electrical connection
Cable 3mt.
W
Weight
325 [g]